Kubota KX08-3

Kubota KX08-3

Price
52,098 USD
Year
2010
Working hours
3700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKubota KX08-3
CategoryCrawler Excavators
Serial Number20307
Unit Number15B2190
Catalog NumberCU2184468
Manufacturing Year2010
Hours3700 h
CountryNorway
LocationTrondheim
Pricing
Price Excluding Tax$52,098
Tax-
Price Including Tax-
Features
Additional InformationGENERAL GRADE (1 MIN - 5 MAX): 4
LATEST INSPECTION: 18.05.2014
CE MARKED: YES
AMOUNT OF PREVIOUS OWNERS: 1
FRONT TYRES / UNDERCARRIAGE REMAINING: 90 %
GROSS WEIGHT: 8000 KG
ADDITIONAL HYDRAULICS: YES
HK
ROTOTILT OG 2 SKUFFER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Thomas Brodshaug
Norway
Telephone:+47 22 63 68 81
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone