Kubota KX040-4

Kubota KX040-4

Price
42,221 USD
Year
2015
Working hours
316 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKubota KX040-4
CategoryCrawler Excavators
Serial NumberJKUK0404L01H22179
Unit Number37178
Catalog NumberCU2556619
Manufacturing Year2015
Hours316 h
CountryCanada
LocationVille St-laurent, QC
Pricing
Price Excluding Tax$42,221
Tax-
Price Including Tax-
Features
Accessories
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
LEVELING BLADELEVELING BLADE
Additional Information* GP BUCKET
DITCH BUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • Yes
  • Good
  • Good
  • Fairscratch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairscratch
  • Fairscratch
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Faircoince
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Yes
  • NA
  • full
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • Non Disponible
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
attachments / work tools
  • Yes
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Poormanquant sur godet fosse
  • Good
  • Yes
  • Kubota
  • model K993003 s/n 80763
  • 81515 (22") / 80859 (34")
  • 22" et 34"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • RÉparer ou remplacer Set belt OK A Ouellette
  • Installlet Cutting edge au godet a au si requis A Ouellette
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BATTLEFIELD EQUIPMENT RENTALS (QUÉBEC)See InventoryWebsiteSelect contact
Daniel Carriere
Canada
Telephone:+1 514 3347242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone