Quick Search

Kubota KX057-4

Kubota KX057-4

Year
2012
Working hours
7,377 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandKubota KX057-4
Foley Inc.
CategoryCrawler Excavators
Serial Number20632
Unit NumberEQ000016176
Catalog Number10123509
Year2012
Hours7,377 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax28,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Engine EnclosuresEngine Enclosures
LightingLighting
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Thumb Type - HydraulicThumb Type - Hydraulic
Coupler Type - MechanicalCoupler Type - Mechanical
Rubber TrackRubber Track
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
930
  • Yes
  • No
  • No
  • Good
  • Good
  • FairNOTE, BATT HOLD DOWN BROKE.
  • FairCUSTOMERS NAME ON MACHINE.
  • Good
  • Good
  • Good
  • FairRIGHT SIDE HYD HOOD, COUPLE SMALL DENTS+SCRAPES.
  • Good
  • Good
  • Good
  • Good
safety items
101
  • Yes
  • PoorN/G.
  • Good
gauges, operator station, console
410
  • NoN/G.
  • Good
  • Good
  • Good
  • FairSEAT SEVERAL RIPPS.
  • Good
engine
801
  • No
  • No
  • No
  • No
  • YesBELLHOUSING CLASS 1 LEAK. DIPSTICK CLASS 1 LEAK.
  • No
  • No
  • Good
  • Good
  • Good
  • PoorMUFFLER COUPLE CLASS 2 EXHAUST LEAKS. COVER N/G.
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
401
  • Good
  • Good
  • PoorN/G, NOT WORKING.
  • Good
  • Good
hydraulics
950
  • FairCLY GUARD SMALL BEND, BOOM CLY TUBE SMALL BEND.
  • Good
  • Good
  • FairPOSSIBLE FEW VALVE HOSES+FITTINGS CLASS 2 OIL LEAKS. ?
  • Good
  • Good
  • Good
  • FairHYD PUMP MOUNT CLASS 1 LEAKS. FEW VALVE HOSES+FITTS CLASS 2 LEAKS?
  • Good
  • FairMILD WEAR AT SWING GEAR+BEARING.
  • Good
  • FairPOSSIBLE TOP TANK AREA CLASS 1 LEAKS.
  • Good
  • Good
attachments / work tools
  • YesHammer included in sale.
  • YesHYD THUMB. WEAR AT PINS+BORES.
  • 77 INCH ANGLE BLADE. NOTE WEAR AT FRT BLADE MOUNTING PIN+BUSHINGS.
boom
110
  • NOTE, SWING BOOM FRAME WEAR AT MOUNTING PINS+BUSHINGS.
  • Good
  • FairWEAR AT MOUNTING PINS+BUSHINGS.
stick
110
  • FairWEAR AT BOTTOM PIN+BUSHINGS.
  • Good
bucket
112
  • YesMANUAL.
  • 30" digging, 12" digging, 40" grading all included with sale.
  • Poor30 INCH ALL TEETH+SHANKS N/G. ALSO COMES 12 IN 40 IN.
  • FairWEAR AT BUCKET LINKAGE PINS+BUSHINGS.
  • Good
  • PoorALL SHANKS N/G. 30 INCH BUCKET. ALSO COMES WITH 12IN+40IN.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?NoRUBBER TRACKS.
SegmentsWEAR AT SEGMENTS. 30% REMAINING.
Track Shoes16 INCH TRACKS, LEFT TRACK 40% REMAINING. RIGHT TRACK 75% REMAINING.
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
general condition
120
  • No
  • No
  • Yes
  • No
  • No
  • FairRIGHT SIDE HYD HOOD, COUPLE SMALL DENTS+SCRAPES.
  • Good
  • FairSEAT N/G.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering