Komatsu PC290LC

Komatsu PC290LC

Price
150,000 USD
Year
2015
Working hours
3503 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC290LC
CategoryCrawler Excavators
Serial NumberA27143
Catalog NumberCU4453215
Manufacturing Year2015
Hours3503 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$ 150,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Additional InformationCAB • AIR • AUXILIARY HYDRAULICS • HENSLEY 54" BUCKET • HYDRAULIC THUMB • ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded
  • Good
  • Good
  • FairTool box step bent
  • No
  • No
  • No
gauges, operator station, console
  • Good
  • Good
  • Good
  • FairLogged injector overheat code
  • Good
  • FairOne right side mirror missing
  • Good
  • Good
  • Fair2014 _out of date
  • Good
  • Good
  • Good
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • GoodOil dark _PERFORM A SERVICE
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • Yes
  • Blue
  • N
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • FairMail pump hose leaking _check clamps
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesSolesbee 5 shank hydraulic thumb _bushing play
boom
  • Good
  • Good
  • Good
stick
  • FairExcessive bushing play
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • PoorReplace
  • Hensley
  • 54"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front14540
Carrier Rollers Rear14636
Idlers Front24.540
Links10534
Pins & Bushings (External)6360
Pins & Bushings (Internal)40
Track Shoes (Width)32" 3324
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone