Komatsu PC210

Komatsu PC210

Price
54,538 USD
Year
2005
Working hours
8450 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC210
CategoryCrawler Excavators
Serial NumberK42257
Unit Number22039259
Catalog NumberCU2556885
Manufacturing Year2005
Hours8450 h
CountryFrance
LocationChateauroux / Luant, 36
Pricing
Price Excluding Tax$54,538
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
STICK CHECK VALVESTICK CHECK VALVE
Additional InformationSTICK CHECK VALVE
AIR CONDITIONER
LIGHTING
CE PLATE
UNDERCARRIAGE, LONG
AM FM CD RADIO
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • Good
  • Fair
  • Good
  • Poor
  • Fairportes en cours de remplaçement
  • Fair
  • Good
  • FairPeinture défraichie
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Fair
  • Yes
  • Yes
  • Yes
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • 2.60 ML
bucket
  • MORIN module 6
  • YesMORIN module 6
  • 1 Godet de terrassement MORIN M6 1400 mm / 5 dents
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGETDR 50% usure
Track Shoes700 mm
comments, misc. repairs, general remarks
  • Largeur de la machine 3.10 ml
  • FR.13
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone