Komatsu PC20MR.2

Komatsu PC20MR.2

Price
13,684 USD
Year
2005
Working hours
5780 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC20MR.2
CategoryCrawler Excavators
Serial Number15947
Unit Number22040489
Catalog NumberCU4332268
Manufacturing Year2005
Hours5780 h
CountryFrance
LocationNiort, 79
Pricing
Price Excluding Tax$13,684
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
Additional InformationBOOM, 1 PIECE
CARBODY, STANDARD
CE PLATE
ROCK DRILL ARRANGEMENT
STICK, MEDIUM
Conditions
Good
Fair
Poor
  • bucket
  • undercarriage
bucket
  • 3 Godets = 300 mm - 450 mm - Curage 1200 mm
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)250250
Average Life Remaining - UNDERCARRIAGE10 %
Notes - UNDERCARRIAGETDR Caoutchouc
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone