Kobelco / KOBE STEEL LTD SK235

Kobelco / KOBE STEEL LTD SK235

Price
37,536 USD
Year
2004
Working hours
6996 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKobelco / KOBE STEEL LTD SK235
CategoryCrawler Excavators
Serial NumberYU03-00706
Unit Number22040511
Catalog NumberCU4348722
Manufacturing Year2004
Hours6996 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$37,536
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Additional InformationAM FM RADIO
COUPLER, QUICK
STICK, MEDIUM
BOOM CHECK VALVE
STICK CHECK VALVE
AIR CONDITIONER
BOOM, 1 PIECE
AUXILIARY HYDRAULICS
LIGHTING
ROCK DRILL ARRANGEMENT
CE PLATE
Conditions
Good
Fair
Poor
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
stick
  • 2500 MM
bucket
  • YesATTACHE RAPIDE HYDRAULIQUE RETROMATIC
  • 1 GODET 1300 MM DENTS 50%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE30%
Track Shoes600 MM
comments, misc. repairs, general remarks
  • FR-23
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone