神钢建机 / KOBE STEEL LTD SC200LC

神钢建机 / KOBE STEEL LTD SC200LC

价格
23,000 USD
年份
1998
使用小时
6120 小时 h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

基本资料
品牌Kobelco / KOBE STEEL LTD SC200LC
产品类别履带挖掘机
生产号/编号YOU3984
目录编号CU4411585
制造年份1998
使用小时6120 小时 h
国家美国
机器位置Celina, OH
定价
不含税价格$23,000
-
含税价格-
Features
配件
发动机外壳ENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
状态
良好
一般
不良
  • 总体外观
  • 安全项目
  • 仪表、驾驶台、操控座
  • 发动机
  • 冷却系统
  • 电气、起动和充电系统
  • 液压装置
  • 作业机具选装件
  • 动臂
  • 斗杆
  • 铲斗
  • 最终传动
  • 底盘
  • 其他注释 一般修理说明
总体外观
  • 一般Bumper is dented.
  • 良好
  • 一般Has scrapes and scratches throughout.
  • 一般Guarding is dented.
  • 一般
  • 一般Hood latches are broken. Hood is damaged.
  • 一般Left side door is dented. Right side door hinges have been welded and is hard to shut.
  • 一般Left side fender is damaged.
  • 良好
  • 一般Cab grab iron is bent and has been welded. Grab iron to engine compartment is bent.
  • 良好
  • 一般Paint is faded and has scrapes and scratches throughout.
  • 良好
  • 一般All track frame steps are bent.
  • Cab is dented.
安全项目
  • 良好
  • 不良Horn does not work.
仪表、驾驶台、操控座
  • 良好
  • 一般Floor mats have rips throughout.
  • 不良Gauges aren’t working. Has manual oil pressure gauge.
  • 良好
  • 一般Fan is weak.
  • 良好
  • 不良Seat belt is missing.
  • 良好
  • 不良Switches are not legible.
  • 不良Wipers are not working.
发动机
  • 一般Outer filter is dirty.
  • 良好
  • 良好
  • 不良Exhaust stack has been welded on. Muffler is supported with wire.
  • 一般Injection pump is seeping.
  • 良好
  • 良好
  • 良好
  • Has some blow by.
  • Engine had been running and wasn’t able to remove cap.
  • Oil level is low.
  • Leaking around pan and valve cover.
  • Black smoke when accelerated.
冷却系统
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
电气、起动和充电系统
  • 良好
  • 良好
  • 不良No lightning.
  • 良好
液压装置
  • 不良Left side boom cylinder is leaking steadily.
  • 一般Bucket cylinder seal is leaking.
  • 一般Control linkage is very sloppy.
  • 不良House lines have some dry cracking. Auxiliary line is ratchet strapped to boom. T line coming from valve body has been welded.
  • 良好
  • 一般Pump drive is leaking steadily.
  • 一般Valve body has leaks throughout.
  • 一般Stick cylinder is leaking.
  • 一般Swing motors are weak.
  • 一般Low on fluid.
  • 一般Left side travel motor is weak.
  • Swing drive is low on oil and is leaking.
作业机具选装件
  • Mechanical thumb. Has cracks throughout. Thumb pins are very sloppy.
动臂
  • 良好
  • 一般Have play throughout.
  • 一般Have play throughout.
斗杆
  • 一般Have some play.
  • 一般Stick has been welded on around linkage pins.
  • 一般Have some play.
铲斗
  • 一般Bottom has had a hole patched.
  • 不良Linkage mounts are very sloppy and might need line bored.
  • 不良Bucket mounts very sloppy.
  • 良好
  • 一般Cutting edge is worn.
  • 一般Teeth are worn. Has cracks around teeth.
  • 42”
最终传动
  • 良好
  • 良好
底盘
条件 测量值
(L)
测量值
(R)
% 磨损
(L)
% 磨损
(R)
左侧履带支架良好
右侧履带支架良好
备注 - 底盘Original undercarriage. Almost stretched out past the rails. Left side carrier roller is missing.
其他注释 一般修理说明
  • Excavator is used for loading and tearing apart scrap cars and truck. Used to load and compact material in bins by being used as a ram.
发送报价
完成!

您的报价已经成功发送. 卖家将很快与您联系!

联系供应商
MACALLISTER MACHINERY CO., INC见库存网站选择联系人
Used Equipment 317-545-2151
电话:+1 3175452151
评语
姓名:公司:电子邮件:业务电话:城市:国家:
我希望卖方通过此方式联系我:通过邮件通过电话