John Deere & CO. 130G

John Deere & CO. 130G

Price
128,000 USD
Year
2014
Working hours
1935 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 130G
CategoryCrawler Excavators
Serial Number1FF130GXTEE040677
Unit NumberX19G00244
Catalog NumberCU4450630
Manufacturing Year2014
Hours1935 h
CountryUnited States
LocationLewistown, MT
Pricing
Price Excluding Tax$ 128,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodminor scratches
  • Good
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Cold started well- good power after warm up- recent new fuel primer pump
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • FairSee photos- the main case drain to pump supply is leaking at the clamp/ fitting
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 36"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGERecent new carrier rollers
comments, misc. repairs, general remarks
  • Hyd blade- Hyd thumb- Hyd QC- Aux Hyd- AC- Rear view camera- heated seat- standard dig bucket- 97HP- 30,000 pounds.
  • Former NW Energy lease unit.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
John Hart
Telephone:+1 425 251 9800
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone