John Deere & CO. 120D

John Deere & CO. 120D

Price
48,000 USD
Year
2011
Working hours
5709 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 120D
CategoryCrawler Excavators
Serial Number037471
Unit NumberEQ087598
Catalog NumberCU4419721
Manufacturing Year2011
Hours5709 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$48,000
Tax-
Price Including Tax-
Features
Additional Information120 JD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • FairCab door bent
  • Good
  • FairLower guards & tool box cosmetics
  • Good
  • FairStack cosmetics
  • FairBoth rears cosmetics
  • Good
  • PoorNone installed
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • No
safety items
  • Good
  • Poor
  • Good
gauges, operator station, console
  • Poor
  • Good
  • Poor
  • GoodBattery indicator light on (charging) & low fuel light
  • Fair
  • Good
  • FairOne broken. No mirrors
  • Good
  • Good
  • PoorInop
  • Fair
  • Good
  • Good
  • PoorInop
  • Yes
  • Low indicated
  • Working cab radio, broken antenna and no rear camera
engine
  • Fair
  • Good
  • Fair
  • FairMinor filter area leak
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Green/yellow
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • FairIndicator light on
  • FairIndicator light on
  • Poor
  • Good
  • Good
  • Starts & charges ok
hydraulics
  • Good
  • Good
  • Fair
  • Fair
  • GoodNo lower guards
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeaking
  • Good
  • Operates well
  • Overfull
attachments / work tools
  • YesTag hyd. thumb
  • Operates ok w/ excessive pin/bushing area wear
boom
  • Good
  • Good
  • Good
  • Overall ok
stick
  • Poor
  • Good
  • Poor
  • Excessive wear
bucket
  • Fair
  • PoorExcessive wear
  • PoorExcessive wear
  • Good
  • Fair
  • Good
  • No
  • M
  • Excessive pin/bushing area wear
  • 36" Bucket
final drives
  • Good
  • Good
  • Overall ok
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Carrier RollersOK
IdlersGood
LinksFair
Notes - UNDERCARRIAGEFair bottom rollers
Notes - UNDERCARRIAGE 1Link asses and sprockets weak
Pins & Bushings (External)Not turned @ over 100% worn
Pins & Bushings (Internal)Sealed & approx. 75+% worn
SegmentsOver 100% worn
Track Shoes28" TG Shoes in good condition
comments, misc. repairs, general remarks
  • Inspection performed @ 5709 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone