John Deere 50D

John Deere 50D

Price
25,000 USD
Year
2008
Working hours
6369 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 50D
CategoryCrawler Excavators
Serial NumberFF050DX246346
Unit NumberUE4951
Catalog NumberCU4345647
Manufacturing Year2008
Hours6369 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$25,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
LEVELING BLADELEVELING BLADE
Additional InformationAIR CONDITIONER
AUXILIARY HYDRAULICS
COUPLER, QUICK
LIGHTING
PILOT CONTROL
RUBBER TRACK
LEVELING BLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairbent
  • Good
  • Good
  • Poorscrapes/surface rust
  • Good
  • Good
  • Good
  • Fairmisc dents
  • No
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodbroken vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • ok
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • Yesminor leaks
  • No
  • red
  • normal
  • minor blue smoke in exhaust
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Poormissing light; bent bracket
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • ok
boom
  • Good
  • Good
stick
  • Fairplay
  • Fairrepairs/plating added
  • 54"
bucket
  • Fairdented
  • Poorheavy play
  • Fairplay
  • Good
  • Fairbowed down in center
  • Good
  • Yes
  • 36"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollersok
Idlersok
Segmentsok
Track Shoes16" belts; 50% worn, cuts/damage
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone