John Deere 470G LC

John Deere 470G LC

Price
399,500 USD
Year
2020
Working hours
714 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 470G LC
CategoryCrawler Excavators
Serial Number1FF470GXCLF236366
Unit NumberCON0859
Catalog NumberCU4792671
Manufacturing Year2020
Hours714 h
CountryUnited States
LocationTracy, CA
Pricing
Price Excluding Tax399,500 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • NoEngine oil is on add line.
  • No
  • No
  • No
  • Red
  • Last service noted 3-26-2021 @ 559 hours Current hours are 713
  • Ok
  • Normal
  • FairOuter air filter is dusty inner air filter is good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • 12ft 9”
  • Good
  • Good
  • Good
bucket
  • Yes
  • Wedge lock.
  • 36” tooth bucket. Customer has bucket at his yard location
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number216S
Track Shoes36” Wide Track shoes
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front170 mm. 170 mm =0170 mm 169.5 mm=500
Carrier Rollers Rear170 mm169.5 mm05
Idlers Front23 mm23 mm55
Links34.5 mm34.6 mm00
Pins & Bushings (External)11.4 mm11.5 mm30
Pins & Bushings (Internal)883 mm883 mm00
Track Roller 154.1 mm53.9 mm02
Track Roller 254.4 mm54.2 mm00
Track Roller 354.4 mm53.8 mm05
Track Roller 4GuardGuard
Track Roller 554.1 mm54.6 mm00
Track Roller 654.2 mm54.2 mm00
Track Roller 754.0 mm54.1 mm00
Track Roller 8GuardGuard00
Track Roller 954.4 mm54.2 mm00
Track Shoes (Width)50.6 mm50.6 mm55
comments, misc. repairs, general remarks
  • Machine runs and operates good all functions performed normally overall machine is in very good condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Mike Dutro
Telephone:+1 916 899 8960
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone