John Deere 270D LC

John Deere 270D LC

Price
85,900 USD
Year
2010
Working hours
5513 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 270D LC
CategoryCrawler Excavators
Serial Number703851
Unit NumberCN11816
Catalog NumberCU2434602
Manufacturing Year2010
Hours5513 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$85,900
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AM FM RADIOAM FM RADIO
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationBOOM, ONE PIECE
BUCKET SIZE: 42" & 24"
ENCLOSED CAB
STICK LENGTH: 10'2"
TRACK SHOE WIDTH/TYPE: 32" TG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone