Hitachi ZX38U

Hitachi ZX38U

Price
32,950 USD
Year
2013
Working hours
1330 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZX38U
CategoryCrawler Excavators
Serial NumberHCMADC50L00050007
Unit NumberHITAC00456
Catalog NumberCU4385783
Manufacturing Year2013
Hours1330 h
CountryGermany
LocationIrxleben
Pricing
Price Excluding Tax$32,950
Tax (19%)$6,260
Price Including Tax$39,210
Features
Additional InformationUNDERCARRIAGE CARRIER ROLLERS: 80 %
UNDERCARRIAGE TRACK BUSHINGS: 80 %
UNDERCARRIAGE TRACK LINKS: 80 %
TRACK SHOES (PADS) WIDE: 300 MM
UNDERCARRIAGE IDLERS: 80 %
TRACK SHOES (PADS) CONDITION: 80 %
UNDERCARRIAGE TRACK ROLLERS: 80 %
UNDERCARRIAGE SPROCKETS: 80 %
CUTTING WIDTH: 400 MM
OPERATING WEIGHT: 3.9 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Silvio Mueller
Germany
Telephone:+49 3375 9034 ext 11
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone