Gehl GE602

Gehl GE602

Price
18,000 USD
Year
2000
Working hours
4949 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGehl GE602
CategoryCrawler Excavators
Serial NumberAA02268G
Unit Number453079
Catalog NumberCU4278459
Manufacturing Year2000
Hours4949 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$18,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, SHORTSTICK, SHORT
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information0P0800/ 4946 / 5-17-17
2000 GEHL G3602 TRACK EXCAVATOR
AS IS / AS RECEIVED
BLADE, LEVELING
BUCKET, 24"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • FairRight side wont latch
  • Fair
  • Fair
  • Fair
  • Fair
  • Yes
  • No
  • No
safety items
  • Good
  • Good
  • Fair
  • No
  • Yes
  • Yes
gauges, operator station, console
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • FairLower front is cracked
  • PoorNoisy motor
  • Fair
  • Good
  • Fair
  • FairSeat good but left side control arm wont stay up as cylinder bad
  • Fair
  • PoorMissing wiper arm and motor didnt operate
  • No
  • No
  • Half
engine
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Yes
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Green
  • Engine oil leak, unsure of location
cooling system
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • No
electrical, starting and charging system
  • Good
  • Good
  • PoorNone work and boom light broke
  • Good
  • Poor
  • Yes
  • No
hydraulics
  • PoorLeaking
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • FairHas 2 speed travel
  • Has hydraulic Frame tilt
attachments / work tools
  • Yes
  • YesNo hoses, says it works
boom
  • Fair
  • Fair
  • Fair
stick
  • Fair
  • Fair
  • Fair
bucket
  • Fair
  • PoorVery worn
  • Poor
  • Fair
  • Fair
  • Good
  • YesVery worn
  • 24" tooth, 24" smooth, 12" tooth
final drives
  • Fair
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftFair
Track Frame - RightFair
Pins & Bushings Turned?No
Notes - UNDERCARRIAGETracks are shot
comments, misc. repairs, general remarks
  • Pictures
  • Backfill blade is worn badly and coming apart.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone