Caterpillar 390FL

Caterpillar 390FL

Price
694,700 USD
Year
2016
Working hours
4069 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 390FL
CategoryCrawler Excavators
Serial NumberMGF00309
Unit NumberEQ0054644
Catalog NumberCU2510567
Manufacturing Year2016
Hours4069 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$694,700
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information11' 2" STICK
27' 7" GP BOOM
36" DG HD SHOES
ELECTRIC LUBRICATION
JC-LINKAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone