Caterpillar 390DL

Caterpillar 390DL

Price
450,000 USD
Year
2011
Working hours
12078 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 390DL
CategoryCrawler Excavators
Serial NumberWBT00152
Unit NumberUC0001519
Catalog NumberCU4342784
Manufacturing Year2011
Hours12078 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$450,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationBOOM, 27'7" GENERAL PURPOSE
CAB, BASIC, NACD/CNDA
CAT PRODUCT LINK 321SR
EIN #JP9V65
GUARD, TRACK GUIDING, CENTER
GUARD, VANDALISM
HANDRAIL LIGHTING (HID)
HID LIGHTS, GP-BOOM
JOYSTICK, FOUR BUTTON
LINKAGE, BUCKET, HB2 FAMILY
MOUNTING 2 WAY RADIO
OIL CHANGE SYSTEM
PACK, DELUXE COMFORT (70/30)
PEDAL, STRAIGHT TRAVEL
RADIO, AM/FM
S/N TXH00703
STICK, R/GP 14'5" (HB2)
TRACK, 36" DG-HD (PPR2)
TRAVEL ALARM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone