Caterpillar 390DL

Caterpillar 390DL

Price
705,000 USD
Year
2013
Working hours
6468 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 390DL
CategoryCrawler Excavators
Serial NumberWBT00284
Unit Number556380
Catalog NumberCU4332576
Manufacturing Year2013
Hours6468 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$705,000
Tax-
Price Including Tax-
Features
Additional Information390DL HYD. EXCAVATOR
BOOM, 27'7" GENERAL PURPOSE
CENTRAL FAB BUCKET
COUNTERWEIGHT REMOVAL
JOYSTICK, FOUR BUTTON
TRACK, 36" DG-HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone