Caterpillar 390DL

Caterpillar 390DL

Price
675,000 USD
Year
2014
Working hours
5144 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 390DL
CategoryCrawler Excavators
Serial NumberWBT00306
Unit NumberCON0756
Catalog NumberCU4372779
Manufacturing Year2014
Hours5144 h
CountryUnited States
LocationSacramento, CA
Pricing
Price Excluding Tax$675,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationSORRY - NO QUICK COUPLER / NO BUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • NoWill Be Cleaned.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStump guard dented but usable. Bolt is loose on rear engine belly pan.
  • Good
  • FairLeft rear slightly dented but usable. Right rear bent downward.
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • FairMissing seat belt manufacturer date.
  • Good
  • Good
  • PoorNon op.
  • Yes
  • Yes
  • No
  • No
  • No
  • Full
  • Missing storage compartment cover behind seat.
engine
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Last service noted 4961 hours 7-9-2018 pm 3 current 5144 hours
  • Ok
  • Normal
  • GoodOuter air filter dusty inner filter good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairCab upper work lights non op.
  • Good
  • Good
  • No
  • Yes
hydraulics
  • Good
  • Rod is retracted and stick was removed from machine.
  • Good
  • FairHard line O-ring flange seal possibly leaking on right upper boom needs cleaned and inspected.
  • Good
  • Good
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • 27ft 7”
stick
  • Good
  • Stick removed from machine.
  • 14ft 6”
bucket
  • No
  • No bucket with machine.
  • No quick coupler with machine.
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front728. Center 730 %worn 23732. Enter 728. %worn 252520
Carrier Rollers Rear7187283825
Track Roller 1GuardGuard
Track Roller 2GuardGuard
Track Roller 3GuardGuard
Track Roller 4GuardGuard
Track Roller 5GuardGuard
Track Roller 6GuardGuard
Track Roller 7GuardGuard
Track Roller 8GuardGuard
Track Roller 92842842828
Track Shoes (Width)258. 36”257. 36”1213
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number296-4360
Idlers Front0960962828
Links1521491524
Pins & Bushings (External)054053918
Pins & Bushings (Internal)104410441010
Track Shoes36” wide
comments, misc. repairs, general remarks
  • ,. Hard line right side of boom appears to be leaking at flange O-ring seal.
  • Front window wiper non op. Upper cab lights are non op. No manufacturer date on seat belt. Machine runs and operates good all functions performed normally with exceptions of repairs noted machine is in overall good condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Mike Dutro
Telephone:+1 916 899 8960
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone