Caterpillar 385CL

Caterpillar 385CL

Price
559,000 USD
Year
2007
Working hours
14810 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 385CL
CategoryCrawler Excavators
Serial NumberSBE00272
Unit NumberU-4284
Catalog NumberCU1519211
Manufacturing Year2007
Hours14810 h
CountryMexico
LocationGuadalajara
Pricing
Price Excluding Tax$559,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, HY/WIDECARBODY, HY/WIDE
MASS EXCAVATOR ARRANGEMENTMASS EXCAVATOR ARRANGEMENT
STICK, SHORTSTICK, SHORT
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Additional InformationA/C
CABINA
CUCHARON 79'' DE ANCHO DE 6.8 YD3
MASS EXCAVATION
PLUMA DE 9'7'' BRAZO 23'9''
RIPPER NUEVO, ZAPATAS AL 15% APROX.
TREN DE RODAJE AL 40%, ACOPLE RAPIDO
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Pintura desgastada.
safety items
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • No
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • No
engine
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Rojo - CAT
  • OK.
cooling system
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • No
  • Algunas mangueras resecas.
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Yes
  • No
  • Algunos arneses están resecos.
hydraulics
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Algunas mangueras resecas.
  • Nivel OK.
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • La máquina cuenta con cucharo y un ripper.
  • Ripper
boom
  • Good
  • Fair
  • Fair
  • Presentan desgaste de operación.
stick
  • Fair
  • Good
  • Fair
  • Presenta desgaste de operación.
bucket
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Yes
  • CAT
  • CAT
final drives
  • Fair
  • Fair
  • Trabajan OK.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonOk
Carrier Rollers70%
Idlers70%
Pins & Bushings (External)70%
Pins & Bushings (Internal)Ok
Segments40%
Track Shoes30%
comments, misc. repairs, general remarks
  • Máquina tiene desmontado brazo, cucharón y contrapeso. Se arma en obra donde va a trabajar.
  • Máquina lista para trabajar.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Aldo Uriel de la Rosa Guerrero
Mexico
Telephone:+52 33 3678 8000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone