Caterpillar 374FL

Caterpillar 374FL

Price
468,400 USD
Year
2016
Working hours
3853 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 374FL
CategoryCrawler Excavators
Serial NumberDNM00377
Unit NumberEQ0054626
Catalog NumberCU2510578
Manufacturing Year2016
Hours3853 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$468,400
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information13' 7" STK
25' 7" R BOOM
36" DG-HD TRACK
VB2-LINKAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone