Caterpillar 374FL

Caterpillar 374FL

Price
490,000 USD
Year
2014
Working hours
4984 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 374FL
CategoryCrawler Excavators
Serial NumberDNM00240
Unit Number139610P4
Catalog NumberCU4278850
Manufacturing Year2014
Hours4984 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$490,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information****CONSISTING OF****
***CONSISTING OF ****
***CONSISTING OF***
***CONSISTING OF*****
***END OF CONSIST**
***END OF CONSIST***
**END OF CONSISTS**
24V AM/FM RADIO
25'7'' REACH BOOM
3'' RETRACTABLE SEAT BELT
ANTIFREEZE, -50C (-58F)
BKT CYLINDER VB2 LINKAGE
BOOM CYLINDER W/O BLCV
CAB, 70/30 POLY HATCH PKG
CAB, 70/30 W/VANDALISM G BOSS
CAMERA, REAR VIEW (CTWT RMVAL)
CERT EMISSIONS EPA/EU
COLD WEATHER BATTERY
COLD WEATHER STARTING 120V PKG
COUNTERWEIGHT,REMOVAL(ANSI)
ENGINE COOLANT HEATER 120V
ETHER STARTING AID
FRONT WIPER PARALLET 70/30
FUEL, 26 GALLONS
GUARD, TRACK GUIDING, CENTER
HID LIGHTS, R-BOOM
HOOD & COVER
INSTRUCTIONS, ANSI (CAB)
INSTRUCTIONS, ANSI (OUT)
JOYSTICK TWJ STP PKG
JUMP START TERMINALS
LANE 3 ORDER
LIGHTING, CAB (HID)
LINKAGE, VB2 W/EYE PKG
MAIN VALVE
OPTION, BOOM DETACHED
OPTION, COUNTERWEIGHT DETACHED
PACK, WITH BOOM & STICK
PACKING, SHIP BY SEA, BH STICK
PILOT LINES W/STP
PRODUCT LINK, SATELLITE PL321
R-BOOM, 25' 7" PKG
READY OIL QUICK DRAINS
REGIONAL PKG (ADSD-N)
RH PEDAL FLOOR MAT
SEAT, H-BACK, W/HEATER,S/AIR
STICK CYLINDER W/O SLCV
STICK, R9'4" (VB2)
STORAGE BOX (HRC)
STORAGE PROTECTION (EXPORT)
SUN SCREEN 70/30
TANK, FUEL
THUMB WHEEL JOYSTICK
TRACK, 36" DG-HD (PPR2)
TRAVEL ALARM
VB2 BUCKET LINKAGE W/LIFT EYE
WASHER WIPER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone