Caterpillar 374DL

Caterpillar 374DL

Price
On Request
Year
2011
Working hours
8200 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 374DL
CategoryCrawler Excavators
Serial NumberPAS00564
Unit NumberPAS00564
Catalog NumberCU4349184
Manufacturing Year2011
Hours8200 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTRACK SHOES (PADS) WIDE: 650 MM
LENGTH OF STICK: 2600 MM
OPERATING WEIGHT: 73.2 T
CUTTING WIDTH: 2100 MM
ENGINEPOWER: 492 HP
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE TRACK LINKS: 60 %
UNDERCARRIAGE IDLERS: 60 %
TRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %
BUCKET CONDITION: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone