Caterpillar 365CL

Caterpillar 365CL

Price
269,500 USD
Year
2006
Working hours
7490 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 365CL
CategoryCrawler Excavators
Serial NumberMCS00321
Unit NumberC1975
Catalog NumberCU1813727
Manufacturing Year2006
Hours7490 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$269,500
Tax-
Price Including Tax-
Features
Additional Information**

96" BUCKET VB LINKAGE
CAB, BASIC, CND
GUARD, VANDALISM
JP7T54
LINKAGE VB-FAMILY
NEW SEAT, H-BCK, SUSPENSION
PEDAL, STRAIGHT TRAVEL
STICK, 13' 7"
TIER 3 ENGINE S/N LHX05274
TRACK 26"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Gus Pena
Telephone:+1 858 6747030
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone