Caterpillar 365CL

Caterpillar 365CL

Price
333,000 USD
Year
2010
Working hours
4712 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 365CL
CategoryCrawler Excavators
Serial NumberMCS00507
Unit NumberEQN075615
Catalog NumberCU4266834
Manufacturing Year2010
Hours4712 h
CountryUnited States
LocationDoniphan, NE
Pricing
Price Excluding Tax$333,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information365CL HYDRAULIC EXCAVATOR
365CL HYDRAULIC EXCAVATOR MA3
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BOOM, 25' 7" REACH
BUCKET, 78" - 5.00 CYD (HDR)
CAB, BASIC
CAT PRODUCT LINK 321SR
CONVERTOR, TWO (7A - 12V)
COUNTERWEIGHT REMOVAL
COVER, STORAGE COMPARTMENT
FILM GROUP, ANSI
GUARD, VANDALISM
HANDRAIL, LIGHTING
JOYSTICK, FOUR BUTTON
LARGE EXCAVATORS (330-5090)
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
RADIO, 24V AM/FM
SEAT, H-BACK, W/HEATER/S/AIR
SENSOR, WATER SEPARATOR
TERMINALS, JUMP START
TRACK, 36" HD DOUBLE GROUSER
WINDSHIELD, 70/30, SLIDING
STARTING, COLD WEATHER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesMachine needs washed and cleaned
  • NoNo samples taken at this time
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeat cushion is torn
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • YesSmall coolant leak at the thermostat housing
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSome small leaks on the hoses and valves in the pump area
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
stick
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Caterpillar
  • Z1K16622
  • 78 inch - 5 CYD
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front34.7 mm33.8 mm1020
Carrier Rollers Rear33.9 mm34.2 mm2015
Idlers Front26 mm26 mm2828
Links31.8 mm31.9 mm2424
Pins & Bushings (External)14.3 mm14.5 mm2114
Pins & Bushings (Internal)1046 mm1046.53030
Track Roller 157.1 mm53.8 mm2224
Track Roller 257.8 mm57.9 mm1612
Track Roller 357.7 mm57.9 mm1612
Track Roller 457.6 mm57.7 mm1716
Track Roller 5guardguard
Track Roller 657.7 mm57.8 mm1616
Track Roller 757.4 mm57.51817
Track Roller 857.3 mm57.2 mm2020
Track Frame - LeftGood
Track Frame - RightGood
Link Part Number1421804H
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone