Caterpillar 349FL

Caterpillar 349FL

Price
395,000 USD
Year
2016
Working hours
4095 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00789
Unit NumberHPD00789
Catalog NumberCU4272652
Manufacturing Year2016
Hours4095 h
CountryUnited States
LocationJacksonville, FL
Pricing
Price Excluding Tax$395,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
BKT R-CYL/LKG W/LIFT PKG
BUCKET-GDC, 74" 4.04YD3 (TB)
CAB 70/30 PKG
CAMERA, REAR VIEW
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
COUNTERWEIGHT, 19,840LBS
COVER, FENDER, STANDARD
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING, CENTER
IDLERS, STANDARD
STORAGE PROTECTION (DOMESTIC)
TRACK, 36" TG GLT (FG)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
INSTRUCTIONS, ANSI (CAB)
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
LIGHTS, HALOGEN, R/M-BOOM
LINES, PILOT, BOOM, STD
LINES, PILOT, BUCKET, STD/UQC
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH 22'8" BOOM PKG
REGIONAL PKG, AM-N
ROLLERS, SINGLE FLANGE, LC-FG
SEAT, H-BACK, W/HEATER,S/AIR
STICK, REACH 12'10" TB
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes6 TAKEN
  • YesCAB DIRTY
  • Good
  • PoorTOOL BOX DOOR DAMAGED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorRIGHT SIDE REAR DOOR IS BENT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • NO FIRE SYSTEM / NO AUOT LUBE / CAMERA OK
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodCMS DOWN LOAD / NO ACTIVE CODES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWASHER NOT WORKING
  • YesTRAVEL ALARM OK
  • Yes
  • Yes
  • 100%
  • 100%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • VALVE ADJ DUE AT 2000 HRS / NO HISTORY
  • N
  • L
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED - 35
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • BOTH OK
  • Good
  • Good
  • Good
  • PoorPUMP DRIVE IS BROKEN
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 1210" STICK
bucket
  • Good
  • Good
  • FairNEEDS SIDE SHIM ADJUSTMENT
  • Good
  • Good
  • Good
  • CAT
  • 74"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Links1261263030
Pins & Bushings (External)68.368.39292
Pins & Bushings (Internal)8668661010
Track Roller 124244040
Track Roller 223233030
Track Roller 323233030
Track Roller 422.522.52525
Carrier Rollers Front1761753240
Carrier Rollers Rear1751754040
Idlers Front25256060
Track Roller 925245040
Track Shoes (Width)33.533.533
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number3059364
Segments60% WORN / EST ONLY
Track Shoes36" TRIPLE
Track Roller 5GUARDGUARD
Track Roller 622.5232530
Track Roller 723233030
Track Roller 823233030
comments, misc. repairs, general remarks
  • MACHINE IN FOR: REPAIR DRIVE COUPLING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone