Caterpillar 349FL

Caterpillar 349FL

Price
432,000 USD
Year
2015
Working hours
2874 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00265
Unit Number437039T
Catalog NumberCU2137026
Manufacturing Year2015
Hours2874 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$432,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationBUCKET-SD, 55" 2.44 YD3 (TB)
TIP, PENETRATION PLUS
SIDE CUTTERS, HEAVY DUTY
PIN GROUP, SPARE
THUMB GP
BRACKET GP
CONNECTOR LINES, THUMB
C13 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG (ADSD-N/CANADA)
BELT, SEAT,76MM(3") RTRCTBL
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ALARM, TRAVEL
QUICK DRAINS, READY (OIL)
STARTING AID, ETHER
REACH 22'8" BOOM PKG
BOOM, 6.9M (22'8") REACH
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
STICK, REACH 12'10" TB
BKT R-CYL/LKG W/LIFT PKG
TRACK, 36" TG GLT (FG)
AIR CLEANER, STANDARD
ROLLERS, SINGLE FLANGE, LC-FG
GUARD, TRACK GUIDING, CENTER
JOYSTICK STANDARD STP PKG
IDLER, HEAVY DUTY
MAT, FLOOR, RH PEDAL
JOYSTICK, ONE BUTTON
VALVE, HYDRAULIC, HL
PEDAL, STRAIGHT TRAVEL
VALVE, ANTI DRIFT (STICK)
VALVE, ANTI DRIFT (BOOM)
LINES, PILOT, W/O TOOL
LINES, CYLINDER
LINES, PILOT, STICK, STD
LINES, PILOT, W/O BLCV/SLCV
CTRL, CAT PIN GRABBER COUPLER
COUPLER LINES, REACH BOOM
LINES, PILOT, TRAVEL, STP
LINES, PILOT, BOOM, STD
RECEPTACLE, JUMP START
BATTERY, HEAVY DUTY
LINES-QC, R12'10" STICK
COLD WEATHER START PKG
CAB-ROPS, 70/30
HATCH, OPENABLE ROOF
HEATER, JACKET WATER
CAB 70/30 PKG
SUN SCREEN (70/30)
PANEL, STD START SWITCH
WIPER-RADIAL, 70/30 W/LOWER
RADIO, 24V AM/FM
CAMERA, REAR VIEW
LIGHTING, CAB (HALOGEN)
WASHER, WINDSHIELD UPPER/LOWER
SEAT,H-BACK,HEATER,S/AIR,COOL
INSTRUCTIONS, ANSI (CAB)
DECALS, EXTERIOR ANSI
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
CHANGER,HAND CTRL 2-WAY (ANSI)
COUNTERWEIGHT, 19,840 LBS
UPPER COVER, STANDARD
COVER, FENDER, STANDARD
GUARD, SWIVEL (FG)
GUARD, VANDALISM
COOLANT, COLD WEATHER
LIGHTS, HALOGEN, R/M-BOOM
RPM INDUSTRIES,QUICK-EVAC SYSTEM
LINES, PILOT, BUCKET, QC
TOOL CTRL PKG
LINES-HP, BOOM REACH
LINES-HP, 12'10" STICK
TRIMBLE BASE KIT
TRIMBLE INSTALL KIT
TRIMBLE SUB SENSOR KIT
0P0800/1855 KCW 10/23/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone