Caterpillar 349FL

Caterpillar 349FL

Price
382,600 USD
Year
2016
Working hours
2829 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00530
Unit NumberEQ0053573
Catalog NumberCU2510588
Manufacturing Year2016
Hours2829 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$382,600
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information12' 10" STICK
22' 8" R BOOM
PATTERN CHANGER
TB-LINKAGE
36" TG TRACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone