Caterpillar 349FL

Caterpillar 349FL

Price
355,000 USD
Year
2015
Working hours
3715 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00432
Unit Number440104
Catalog NumberCU2371304
Manufacturing Year2015
Hours3715 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$355,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC13 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG (ADSD-N/CANADA)
BELT, SEAT,76MM(3") RTRCTBL
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ALARM, TRAVEL
QUICK DRAINS, READY (OIL)
STARTING AID, ETHER
REACH 22'8" BOOM PKG
BOOM, 6.9M (22'8") REACH
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
STICK, REACH 12'10" TB
BKT R-CYL/LKG W/LIFT PKG
TRACK, 36" TG GLT (FG)
AIR CLEANER, STANDARD
ROLLERS, SINGLE FLANGE, LC-FG
GUARD, TRACK GUIDING, CENTER
JOYSTICK STANDARD STP PKG
IDLER, HEAVY DUTY
MAT, FLOOR, RH PEDAL
JOYSTICK, ONE BUTTON
VALVE, HYDRAULIC, HL
PEDAL, STRAIGHT TRAVEL
VALVE, ANTI DRIFT (STICK)
VALVE, ANTI DRIFT (BOOM)
LINES, PILOT, W/O TOOL
LINES, CYLINDER
LINES, PILOT, STICK, STD
LINES, PILOT, W/O BLCV/SLCV
LINES, PILOT, BUCKET, STD/UQC
COLD WEATHER START PKG
LINES, PILOT, TRAVEL, STP
LINES, PILOT, BOOM, STD
HEATER, JACKET WATER
CAB 70/30 PKG
RECEPTACLE, JUMP START
BATTERY, HEAVY DUTY
WIPER-RADIAL, 70/30 W/LOWER
RADIO, 24V AM/FM
CAB-ROPS, 70/30
HATCH, OPENABLE ROOF
SEAT,H-BACK,HEATER,S/AIR,COOL
WASHER, WINDSHIELD UPPER/LOWER
SUN SCREEN (70/30)
PANEL, STD START SWITCH
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
CAMERA, REAR VIEW
LIGHTING, CAB (HALOGEN)
UPPER COVER, STANDARD
COVER, FENDER, STANDARD
INSTRUCTIONS, ANSI (CAB)
DECALS, EXTERIOR ANSI
COOLANT, COLD WEATHER
LIGHTS, HALOGEN, R/M-BOOM
CHANGER,HAND CTRL 2-WAY (ANSI)
COUNTERWEIGHT, 19,840 LBS
FIELD INST KIT,HYD.PINGRABBER
PIN GROUP, SPARE
LINES, CONNECTOR, PIN GRABBER
COUPLER, HYDRAULIC PINGRABBER
**** NO PROGRAMS AVAILABLE ****
GUARD, VANDALISM
GUARD, SWIVEL (FG)
CERT EMISSIONS, EPA/EU
RPM INDUSTRIES,QUICK-EVAC SYSTEM
0P0800/3310 GD 6/28/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone