Caterpillar 349FL

Caterpillar 349FL

Price
395,000 USD
Year
2016
Working hours
2831 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00700
Unit NumberHPD00700
Catalog NumberCU4336885
Manufacturing Year2016
Hours2831 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$395,000
Tax-
Price Including Tax-
Features
Additional InformationBKT R-CYL/LKG W/LIFT PKG
BUCKET-GDC, 54" 2.74 YD3 (TB)
CAB 70/30 PKG
CAMERA, REAR VIEW
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COUNTERWEIGHT, 19,840LBS
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL (FG)
INSTRUCTIONS, ANSI (CAB)
LIGHTING, CAB (HALOGEN)
COVER, FENDER, STANDARD
SEAT, H-BACK, W/HEATER,S/AIR
STICK, REACH 12'10" TB
TRACK, 36" TG GLT (FG)
UPPER COVER, STANDARD
WIPER-RADIAL, 70/30 W/LOWER
LIGHTS, HALOGEN, R/M-BOOM
LINES, PILOT, BUCKET, STD/UQC
PACK, ROLL ON ROLL OFF-TRUCK
PRODUCT LINK, SATELLITE PL321
REACH 22'8" BOOM PKG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRIGHT SIDE REAR DOOR DAMAGED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesCAB DIRTY
  • Yes6 TAKEN
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • NO FIRE SYSTEM / NO AUTO LUBE / CAMERA OK
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodCMS DOWN LOAD / NO ACTIVE CODES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPL321 - 05/30/18 - 1861 HRS
  • Good04/16 OK
  • Good
  • Good
  • Good
  • YesTRAVEL ALARM OK
  • Yes
  • Yes
  • 100%
  • RADIO DOES NOT WORK
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED - 20
  • 2000 HRS / NO HISTORY
  • N
  • L
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • BOTH OK
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • TWO RODS WELD TO THE END OF STICK - REMOVE?
  • 1210"STICK
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • CAT
  • 74" BUCKET
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1781781616
Carrier Rollers Rear1781781616
Idlers Front22222828
Links1281281010
Pins & Bushings (External)70706565
Pins & Bushings (Internal)8668661010
Track Roller 122222020
Track Roller 221211010
Track Roller 321211010
Track Roller 421211010
Track Roller 5GUARDGUARD
Track Roller 621211010
Track Roller 721211010
Track Roller 821211010
Track Roller 921.521.51515
Track Shoes (Width)343433
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number3059364
Segments60% WORN / EST ONLY
Track Shoes36" TRIPLE
comments, misc. repairs, general remarks
  • MACHINE IN FOR: T/A INSPECTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone