Caterpillar 349FL

Caterpillar 349FL

Price
395,000 USD
Year
2016
Working hours
4185 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00553
Unit NumberHPD00553
Catalog NumberCU2551744
Manufacturing Year2016
Hours4185 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$395,000
Tax-
Price Including Tax-
Features
Additional Information*GUARD, SWIVEL (FG)
*ROLLERS, SINGLE FLANGE, LC-FG
*SEAT, H-BACK, W/HEATER,S/AIR
*WIPER-RADIAL, 70/30 W/O LOWER
*LIGHTING, CAB (HALOGEN)
*AIR CLEANER, STANDARD
*PANEL, STD START SWITCH
*LIGHTS, HALOGEN, R/M-BOOM
*STICK, REACH 12'10" TB
*TRACK, 36" TG GLT (FG)
*GUARD, TRACK GUIDING SEGMENTED
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER START PKG
*PRODUCT LINK, SATELLITE PL321
*WASHER, WINDSHIELD UPPER
*FAN, VARIABLE SPEED
*INSTRUCTIONS, ANSI FG(OUTSIDE)
*349F L FG EXCAVATOR
*CAMERA, REAR VIEW
*INSTRUCTIONS, ANSI (CAB)
*LINES, PILOT, BOOM, STD
*COVER, FENDER, STANDARD
*IDLERS, STANDARD
*GUARD, BOTTOM, HEAVY DUTY
*JOYSTICK STANDARD STP PKG
*UPPER COVER, STANDARD
*BKT R-CYL/LKG W/LIFT PKG
*REACH 22'8" BOOM PKG
*CTRL, CAT PIN GRABBER COUPLER
*LINES, PILOT, BUCKET, QC
*CAB 70/30 PKG
*REGIONAL PKG, AM-N
INSTRUCTION,NORTH AMERICA ANSI
PACK, ROLL ON ROLL OFF-TRUCK
*COUNTERWEIGHT, 19,840LBS
LANE 1 ORDER
BUCKET-GDC, 74" 4.04 YD3 (TB)
STORAGE PROTECTION (DOMESTIC)
CERT EMISSIONS, EPA/EU
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone