Caterpillar 349FL

Caterpillar 349FL

Price
443,532 USD
Year
2017
Working hours
1248 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD10131
Unit NumberE136504
Catalog NumberCU2536300
Manufacturing Year2017
Hours1248 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$443,532
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationBOOM LENGTH: 22'8"
BOOM, ONE PIECE
BUCKET SIZE: YES
ENCLOSED CAB
ENGINE TIER RATING: T4F
GUARDING
PATTERN CHANGER
PRODUCT LINK:
STICK LENGTH: 12'10"
TRACK SHOE WIDTH/TYPE: 35" TG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone