Caterpillar 349FL

Caterpillar 349FL

Price
347,500 USD
Year
2015
Working hours
5822 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00267
Unit Number437040
Catalog NumberCU2140801
Manufacturing Year2015
Hours5822 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$347,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC13 ENGINE
PRODUCT LINK, SATELLITE PL321
COUPLER, HYDRAULIC PIN GRABBER
LINES, CONNECTOR, PIN GRABBER
PIN GROUP, SPARE
REGIONAL PKG (ADSD-N/CANADA)
BELT, SEAT,76MM(3") RTRCTBL
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ALARM, TRAVEL
QUICK DRAINS, READY (OIL)
STARTING AID, ETHER
REACH 22'8" BOOM PKG
BOOM, 6.9M (22'8") REACH
CYLINDER, BOOM (W/O BLCV)
STICK, REACH 12'10" TB
CYLINDER, STICK (W/O SLCV)
AIR CLEANER, STANDARD
BKT R-CYL/LKG W/LIFT PKG
GUARD, TRACK GUIDING, CENTER
TRACK, 36" TG GLT (FG)
IDLER, HEAVY DUTY
ROLLERS, SINGLE FLANGE, LC-FG
JOYSTICK, ONE BUTTON
JOYSTICK STANDARD STP PKG
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
VALVE, ANTI DRIFT (BOOM)
VALVE, HYDRAULIC, HL
LINES, CYLINDER
VALVE, ANTI DRIFT (STICK)
LINES, PILOT, STICK, STD
LINES, PILOT, TRAVEL, STP
LINES, PILOT, W/O TOOL
LINES, PILOT, W/O BLCV/SLCV
COUPLER LINES, REACH BOOM
LINES-QC, R12'10" STICK
LINES, PILOT, BOOM, STD
CTRL, CAT PIN GRABBER COUPLER
BATTERY, HEAVY DUTY
HEATER, JACKET WATER
COLD WEATHER START PKG
RECEPTACLE, JUMP START
HATCH, OPENABLE ROOF
WIPER-RADIAL, 70/30 W/LOWER
CAB 70/30 PKG
CAB-ROPS, 70/30
SEAT,H-BACK,HEATER,S/AIR,COOL
PANEL, STD START SWITCH
SUN SCREEN (70/30)
RADIO, 24V AM/FM
COOLING, HIGH AMBIENT
CAMERA, REAR VIEW
LIGHTING, CAB (HALOGEN)
WASHER, WINDSHIELD UPPER/LOWER
COVER, FENDER, STANDARD
DECALS, EXTERIOR ANSI
GUARD, BOTTOM, HEAVY DUTY
LIGHTS, HALOGEN, R/M-BOOM
CHANGER,HAND CTRL 2-WAY (ANSI)
COUNTERWEIGHT, 19,840 LBS
UPPER COVER, STANDARD
COOLANT, COLD WEATHER
GUARD, VANDALISM
GUARD, SWIVEL (FG)
LINES, PILOT, BUCKET, QC
0P0800/4422 GD 10/16/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone