Caterpillar 349FL

Caterpillar 349FL

Price
389,000 USD
Year
2016
Working hours
4176 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00693
Unit NumberHPD00693
Catalog NumberCU2570901
Manufacturing Year2016
Hours4176 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$389,000
Tax-
Price Including Tax-
Features
Additional InformationREACH 22'8" BOOM PKG
STICK, REACH 12'10" TB
AIR CLEANER, STANDARD
TRACK, 36" TG GLT (FG)
GUARD, TRACK GUIDING, CENTER
ROLLERS, SINGLE FLANGE, LC-FG
IDLERS, STANDARD
JOYSTICK STANDARD STP PKG
LINES, PILOT, BOOM, STD
COLD WEATHER START PKG
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
WASHER, WINDSHIELD UPPER/LOWER
PRODUCT LINK, SATELLITE PL321
CAMERA, REAR VIEW
GUARD, BOTTOM, HEAVY DUTY
COVER, FENDER, STANDARD
DECALS, EXTERIOR ANSI
CHANGER,HAND CTRL 2-WAY (ANSI)
UPPER COVER, STANDARD
GUARD, SWIVEL (FG)
LIGHTS, HALOGEN, R/M-BOOM
LANE 2 ORDER
PACK, ROLL ON ROLL OFF-TRUCK
STORAGE PROTECTION (DOMESTIC)
INSTRUCTIONS, ANSI (CAB)
LINES, PILOT, BUCKET, STD/UQC
LIGHTING, CAB (HALOGEN)
REGIONAL PKG, AM-N
BKT R-CYL/LKG W/LIFT PKG
FAN, VARIABLE SPEED
CAB 70/30 PKG
CERT EMISSIONS, EPA/EU
BUCKET-GDC, 74" 4.04YD3 (TB)
COUNTERWEIGHT, 19,840LBS
WIPER-RADIAL, 70/30 W/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone