Caterpillar 349FL

Caterpillar 349FL

Price
414,000 USD
Year
2017
Working hours
3938 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD10018
Unit NumberHPD10018
Catalog NumberCU4310174
Manufacturing Year2017
Hours3938 h
CountryUnited States
LocationSt. Augustine, FL
Pricing
Price Excluding Tax$414,000
Tax-
Price Including Tax-
Features
Additional Information*349F L FG EXCAVATOR
*ACCUMULATOR WITH CRN
*AIR CLEANER, HIGH EFFICIENCY
*AIR CONDITIONER
*ALARM, TRAVEL
*CAB-ROPS, 70/30
*CAMERA, REAR VIEW, MIRRORS(RH)
*CONTROL, FINE SWING
*COUNTERWEIGHT, 19,840LBS
*COVER, FENDER, STANDARD
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*FAN, VARIABLE SPEED
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL (FG)
*LINES, PILOT, BOOM, STD
*PANEL, STD START SWITCH
*RADIO, 24V AM/FM
*ROLLERS, SINGLE FLANGE, LC-FG
*SEAT BELT, 2"
*SEAT,H-BACK,HEATER,S/AIR,COOL
*STARTING AID, ETHER
*SUN SCREEN (70/30)
BUCKET-GDC, 74" 4.04YD3 (TB)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
COOLANT, COLD WEATHER
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, TRACK GUIDING, CENTER
IDLERS, STANDARD
JOYSTICK STD STP PKG
LANE 2 ORDER
LIGHTING CAB PKG
LIGHTS, HALOGEN, R/M-BOOM
LINES, PILOT, BUCKET, STD/UQC
PACK, ROLL ON ROLL OFF-TRUCK
PRODUCT LINK, CELLULAR PL641
REACH BOOM PKG
STICK, REACH 12'10" TB
STORAGE PROTECTION (DOMESTIC)
TRACK, 35" TG PPR2 (FG)
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone