Caterpillar 349FL

Caterpillar 349FL

Price
350,000 USD
Year
2016
Working hours
3507 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberBZ200662
Unit NumberPBZ2662
Catalog NumberCU4315230
Manufacturing Year2016
Hours3507 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$350,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationCAB • AIR • 74" BKT • CTWT REMOVAL SYS • ULTRA LOW SULFUR DIESEL FUEL

AIR CLEANER, STANDARD
ARRANGEMENT, CTWT REMOVAL ANSI
BKT R-CYL/LKG W/LIFT PKG
BUCKET-GDC, 74" 4.04 YD3 (TB)
CAB 70/30 PKG
CAMERA,REAR VIEW, CTWT REMOVAL
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
COUNTERWEIGHT, 18,960LBS
COVER, FENDER, STANDARD
DECALS, EXTERIOR ANSI
ENG S/N T4F05385
FAN, VARIABLE SPEED
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING SEGMENTED
GUARD, VANDALISM
IDLERS, STANDARD
INSTRUCTIONS, ANSI (CAB)
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
LIGHTS, HALOGEN, R/M-BOOM
LINES, PILOT, BUCKET, STD/UQC
LINES,PILOT,BOOM CTWT REMOVAL
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH 22'8" BOOM PKG
REGIONAL PKG, AM-N
ROLLERS, SINGLE FLANGE, LC-FG
SEAT, H-BACK, W/HEATER,S/AIR
STICK, REACH 12'10" TB
STORAGE PROTECTION (DOMESTIC)
TRACK, 36" TG GLT (FG)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • YesClean and degrease
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • YesErops
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFeb 2017
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • NoCoolant is overfilled
  • No
  • No
  • No
  • Red
  • Perform a service
  • N
cooling system
  • FairHose appears to be leaking at the bottom of the coolant tank
  • Good
  • Good
  • No
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairTool box light inop
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 1210"
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Cat
  • 48"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Roller 820.25
Track Roller 920.25
Track Shoes (Width)36" 32.510
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number3059364-65
Carrier Rollers Front179.54
Carrier Rollers Rear179.54
Idlers Front22.218
Links12810
Pins & Bushings (External)72.436
Track Roller 120.25
Track Roller 220.25
Track Roller 420.25
Track Roller 620.25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone