Caterpillar 349FL

Caterpillar 349FL

Price
297,500 USD
Year
2014
Working hours
5895 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00120
Unit Number456506
Catalog NumberCU4301426
Manufacturing Year2014
Hours5895 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$297,500
Tax-
Price Including Tax-
Features
Additional Information2014 CATERPILLAR 349EL EXCAVATOR
349F L FG HEX
349FL FG HYD EXC
BKT CYL/LINKAGE
CAB 70/30 GRD PKG
CAMERA, W/HANDRAIL
CHANGER,HAND CTRL 2-WAY (ANSI
CLEAN EMISSIONS MODULE
COLD WEATHER START PKG (NACD
COOLING HIGH AMB
COUNTERWEIGHT, VERTICAL
COVER
COVER, UPPER, STD
CTRL, QC
ENGINE AR-COMPL
GUARD, BOTTOM
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
HALOGEN LIGHTS, R/M-BOOM
IDLER, STD
JOYSTICK STANDARD
LIGHTING, CAB (HALOGEN
LINES, PILOT, BUCK
LINES, PILOT,BOOM,STD
MODULE AR-EXH
PANEL, STD START SWITCH
PREFILTER, AIR (INTEGRATE
PROD LINK
REACH 22'8" BOOM
REGIONAL PKG
ROLLERS
SEAT, H-BACK, W/HEATER,S/AIR
STICK, REACH 12'10" TB
TRACK, 36" TG GLT (FG)
WASHER, UPPER/LOWE
0P0800 /5072/ 2/22/18
USED PURHASE/ M. SHERIDAN
QUICK COUPLER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone