Caterpillar 349FL

Caterpillar 349FL

Price
295,000 USD
Year
2015
Working hours
6950 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00295
Unit NumberHPD00295
Catalog NumberCU4321161
Manufacturing Year2015
Hours6950 h
CountryUnited States
LocationSt. Augustine, FL
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
BKT R-CYL/LKG W/LIFT PKG
BUCKET-GDC, 74" 4.04 YD3 (TB)
CAB 70/30 PKG
CAMERA, REAR VIEW
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 19,840 LBS
COVER, FENDER, STANDARD
DECALS, EXTERIOR ANSI
GUARD FOGS 70/30 PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING, CENTER
IDLERS, STANDARD
INSTRUCTIONS, ANSI (CAB)
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHTS, HALOGEN, R/M-BOOM
LINES, PILOT, BOOM, STD
LINES, PILOT, BUCKET, STD/UQC
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH 22'8" BOOM PKG
REGIONAL PKG (ADSD-N/CANADA)
ROLLERS, SINGLE FLANGE, LC-FG
SEAT, H-BACK, W/HEATER,S/AIR
STICK, REACH 12'10" TB
STORAGE PROTECTION (DOMESTIC)
TRACK, 36" TG GLT (FG)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLEFT SIDE REAR DOOR HINGE IS BENT
  • Good
  • Good
  • PoorRIGHT SIDE HAND RAIL IS BENT
  • Good
  • Good
  • Fair
  • Good
  • Good
  • FairRIGHT SIDE MIRROR STAND IS BENT
  • Good
  • YesCAB DIRTY
  • Yes6 TAKEN
safety items
  • Good
  • Good
  • Good
  • YesFRONT GUARD OK / TOP GUARD BENT
  • Yes
  • NO FIRE SYSTEM / NO AUTO LUBE / CAMERA OK
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodCMS DOWN LOAD / NO ACTIVE CODES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPL321 - 5727 HRS - 06/27/18
  • Poor01/15 DATE EXPIRED
  • GoodAIR SEAT OK
  • Good
  • Good
  • YesTRAVEL ALARM OK
  • Yes
  • Yes
  • 95%
  • 100%
  • WINDSHIELD RAISE CAB NEEDS REPAIR
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED - 35
  • 2000 HRS / NO HISTORY
  • N
  • L
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • PoorRIGHT SIDE BOOM LIGHT IS OUT
  • Good
  • PoorWIRING ON STICK IS BROKEN
  • BOX FOR STICK WIRING IS IN THE CAB
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • BOTH OK
attachments / work tools
  • STICK HAS A THUMB MOUNT ON IT / NO THUMB
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 1210" STICK
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PLATE WELD TO BUCKET TEETH
  • 74" BUCKET
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1731744743
Carrier Rollers Rear1731744743
Idlers Front25256060
Links1251254040
Pins & Bushings (External)10.610.63737
Pins & Bushings (Internal)8678671212
Track Roller 125255050
Track Roller 223233030
Track Roller 323233030
Track Roller 423233030
Track Roller 5GUARDGUARD
Track Roller 623233030
Track Roller 723233030
Track Roller 82323.53035
Track Roller 92524.55045
Track Shoes (Width)32.532.599
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?Yes
Link Part Number3059364
Segments30% WORN / EST ONLY
Track Shoes36" TRIPLE
comments, misc. repairs, general remarks
  • MACHINE IN FOR: T/A INSPECTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone