Caterpillar 349FL

Caterpillar 349FL

Price
307,600 USD
Year
2015
Working hours
3665 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00431
Unit NumberEQ0055020
Catalog NumberCU2315617
Manufacturing Year2015
Hours3665 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$307,600
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional Information12' 10" STICK
22' 8" R BOOM
36" TG TRACK
FINE SWING CONTROL
HI-AMBIENT COOLING
T4F
TB-LINKAGE
HAMMER CIRCUIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone