Caterpillar 349FL

Caterpillar 349FL

Price
339,500 USD
Year
2015
Working hours
3132 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00451
Unit NumberEQ0048039
Catalog NumberCU2263835
Manufacturing Year2015
Hours3132 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$339,500
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information12' 10" STICK
22' 8" R BOOM
36" TG TRACK
FINE SWING CONTROL
HI-AMBIENT COOLING
TB-LINKAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone