Caterpillar 349FL

Caterpillar 349FL

Price
298,000 USD
Year
2015
Working hours
5742 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00291
Unit Number437038
Catalog NumberCU2140802
Manufacturing Year2015
Hours5742 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$298,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationCAB-ROPS, 70/30
CAMERA, REAR VIEW
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
CONTROL, FINE SWING
COOLANT, COLD WEATHER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 19,840 LBS
COUPLER LINES, REACH BOOM
COUPLER, HYDRAULIC PIN GRABBER
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, EXTERIOR ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING, CENTER
GUARD, VANDALISM
HATCH, OPENABLE ROOF
HEATER, JACKET WATER
IDLER, HEAVY DUTY
INSTRUCTIONS, ANSI (CAB)
JOYSTICK STANDARD STP PKG
JOYSTICK, ONE BUTTON
LIGHTING, CAB (HALOGEN)
LIGHTS, HALOGEN, R/M-BOOM
LINES, CONNECTOR
LINES, CYLINDER
LINES, PILOT, BOOM, STD
LINES, PILOT, BUCKET, QC
LINES, PILOT, STICK, STD
LINES, PILOT, TRAVEL, STP
LINES, PILOT, W/O BLCV/SLCV
LINES, PILOT, W/O TOOL
LINES-QC, R12'10" STICK
MAT, FLOOR, RH PEDAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH 22'8" BOOM PKG
RECEPTACLE, JUMP START
REGIONAL PKG (ADSD-N/CANADA)
ROLLERS, SINGLE FLANGE, LC-FG
SEAT,H-BACK,HEATER,S/AIR,COOL
STARTING AID, ETHER
SUN SCREEN (70/30)
TRACK, 36" TG GLT (FG)
UPPER COVER, STANDARD
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
VALVE, HYDRAULIC, HL
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ALARM, TRAVEL
BATTERY, HEAVY DUTY
BELT, SEAT,76MM(3") RTRCTBL
BKT R-CYL/LKG W/LIFT PKG
C13 ENGINE
CAB 70/30 PKG
0P0800/4988 MWL 7/24/18
349E STICK 11'2"
BUCKET CYLINDER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone