Caterpillar 349FL

Caterpillar 349FL

Price
508,400 USD
Year
2014
Working hours
4295 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberBZ200178
Unit Number14W76492
Catalog NumberCU2193171
Manufacturing Year2014
Hours4295 h
CountryUnited States
LocationAnchorage, AK
Pricing
Price Excluding Tax$508,400
Tax-
Price Including Tax-
Features
Additional Information*GUARD, SWIVEL (FG)
*ROLLERS, SINGLE FLANGE, LC-FG
*SEAT, H-BACK, W/HEATER,S/AIR
*LIGHTING, CAB (HALOGEN)
*AIR CLEANER, STANDARD
*PANEL, STD START SWITCH
*LIGHTS, HALOGEN, R/M-BOOM
*STICK, REACH 12'10" TB
*LINES-HP, REACH BOOM
*LINES-HP R12'10" STICK
*COUNTERWEIGHT, 18,960 LB
*TRACK, 36" TG GLT (FG)
*GUARD, TRACK GUIDING SEGMENTED
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER START PKG (NACD)
*PRODUCT LINK, SATELLITE PL321
*CTRL, CENTER-LOCK COUPLER ANSI
*COOLING, HIGH AMBIENT
*349F L FG HYD EXCAVATOR CW RMV
*WASHER, WINDSHIELD UPPER/LOWER
*INSTRUCTIONS, ANSI (CAB)
*INSTRUCTIONS, ANSI FG(OUTSIDE)
*COVER, FENDER, STANDARD
*CAMERA,REAR VIEW, CTWT REMOVAL
*MAINE LINES, BUCKET, QC
*LINES,PILOT,BOOM CTWT REMOVAL
*IDLERS, STANDARD
*GUARD, BOTTOM, HEAVY DUTY
*COVER, UPPER, STANDARD
*ARRANGEMENT, CTWT REMOVAL ANSI
*CAB 70/30 PKG
*REGIONAL PKG (ADSD-N/CANADA)
*BKT CYL/LINKAGE W/ LIFT PKG
*COMBINED CIR STP PKG
*REACH 22'8" BOOM PKG
STORAGE PROTECTION (DOMESTIC)
CERT EMISSIONS, EPA/EU
INSTRUCTION,NORTH AMERICA ANSI
PACK, ROLL ON ROLL OFF-TRUCK
ENG SN T4F01263
COUPLER HYDRAULIC PIN GRABBER
ID#14A19661A SN:NC300134
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone