Caterpillar 349FL

Caterpillar 349FL

Price
On Request
Year
2016
Working hours
1866 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00543
Unit NumberEQ0054927
Catalog NumberCU2510584
Manufacturing Year2016
Hours1866 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information22' 8" HD R BOOM
12' 10" STICK
FINE SWINGE CONTROL
PATTERN CHANGER
36" TG TRACK
TB-LINKAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone