Caterpillar 349FL

Caterpillar 349FL

Price
380,000 USD
Year
2016
Working hours
3001 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberBZ200712
Unit Number144330PF
Catalog NumberCU4278844
Manufacturing Year2016
Hours3001 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$380,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
ARRANGEMENT, CTWT REMOVAL ANSI
BKT R-CYL/LKG W/LIFT PKG
CAB 70/30 PKG
CAMERA,REAR VIEW, CTWT REMOVAL
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
COUNTERWEIGHT, 18,960LBS
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING, CENTER
GUARD, VANDALISM
IDLERS, STANDARD
INSTRUCTIONS, ANSI (CAB)
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
LIGHTS, HALOGEN, R/M-BOOM
LINES, PILOT, BUCKET, QC
LINES,PILOT,BOOM CTWT REMOVAL
NO STORAGE PROTECTION
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH 22'8" BOOM PKG
REGIONAL PKG, AM-N
SEAT,H-BACK,HEATER,S/AIR,COOL
TRACK, 36" TG GLT (FG)
UPPER COVER, STANDARD
ROLLERS, SINGLE FLANGE, LC-FG
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone