Caterpillar 349FL

Caterpillar 349FL

Price
395,000 USD
Year
2016
Working hours
3278 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00601
Unit NumberHPD00601
Catalog NumberCU2578569
Manufacturing Year2016
Hours3278 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$395,000
Tax-
Price Including Tax-
Features
Additional Information*WASHER, WINDSHIELD UPPER
*LINES, PILOT, BOOM, STD
*CAB 70/30 PKG
*TRACK, 36" TG GLT (FG)
*GUARD, BOTTOM, HEAVY DUTY
*STICK, REACH 12'10" TB
*CTRL, CAT PIN GRABBER COUPLER
*SEAT, H-BACK, W/HEATER,S/AIR
CERT EMISSIONS, EPA/EU
INSTRUCTION,NORTH AMERICA ANSI
*ROLLERS, SINGLE FLANGE, LC-FG
*LIGHTS, HALOGEN, R/M-BOOM
*GUARD, SWIVEL (FG)
*PRODUCT LINK, SATELLITE PL321
*GUARD, TRACK GUIDING SEGMENTED
*FAN, VARIABLE SPEED
*CHANGER,HAND CTRL 2-WAY (ANSI)
*INSTRUCTIONS, ANSI (CAB)
LANE 1 ORDER
*BKT R-CYL/LKG W/LIFT PKG
*IDLERS, STANDARD
*UPPER COVER, STANDARD
*REGIONAL PKG, AM-N
*JOYSTICK STANDARD STP PKG
*INSTRUCTIONS, ANSI FG(OUTSIDE)
*CAMERA, REAR VIEW
*349F L FG EXCAVATOR
*COUNTERWEIGHT, 19,840LBS
*COVER, FENDER, STANDARD
*WIPER-RADIAL, 70/30 W/O LOWER
*AIR CLEANER, STANDARD
*REACH 22'8" BOOM PKG
PACK, ROLL ON ROLL OFF-TRUCK
BUCKET-GD, 74" 4.04YD3 (TB)
*LINES, PILOT, BUCKET, QC
*LIGHTING, CAB (HALOGEN)
STORAGE PROTECTION (DOMESTIC)
*COLD WEATHER START PKG
*PANEL, STD START SWITCH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone