Caterpillar 349FL

Caterpillar 349FL

Price
On Request
Year
2015
Working hours
3062 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00323
Unit NumberEQ0041323
Catalog NumberCU2249015
Manufacturing Year2015
Hours3062 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information22'8" HEAVY DUTY REACH BOOM
12'10" STICK
TB LINKAGE
HI-AMBIENT COOLING
TIER 4 FINAL
FINE SWING CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone