Caterpillar 349FL

Caterpillar 349FL

Price
275,000 USD
Year
2015
Working hours
4705 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00356
Unit Number009009727
Catalog NumberCU4325841
Manufacturing Year2015
Hours4705 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$275,000
Tax-
Price Including Tax-
Features
Additional Information*349F L FG EXCAVATOR
*AIR CLEANER, STANDARD
*BKT R-CYL/LKG W/LIFT PKG
*CAB 70/30 PKG
*CAMERA, REAR VIEW
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER START PKG
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 19,840 LBS
*COVER, FENDER, STANDARD
*CTRL, CENTER-LOCK COUPLER ANSI
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL (FG)
*GUARD, TRACK GUIDING SEGMENTED
*IDLERS, STANDARD
*INSTRUCTIONS, ANSI (CAB)
*INSTRUCTIONS, ANSI FG(OUTSIDE)
*JOYSTICK STANDARD STP PKG
*LIGHTING, CAB (HALOGEN)
*LIGHTS, HALOGEN, R/M-BOOM
*LINES, PILOT, BOOM, STD
*MAINE LINES, BUCKET, QC
*PANEL, STD START SWITCH
*PRODUCT LINK, SATELLITE PL321
*REACH 22'8" BOOM PKG
*REGIONAL PKG, ADSD-N
*ROLLERS, SINGLE FLANGE, LC-FG
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, REACH 11' TB
*TRACK, 36" TG GLT (FG)
*UPPER COVER, STANDARD
*WASHER, WINDSHIELD UPPER/LOWER
CERT EMISSIONS, EPA/EU
INSTRUCTION,NORTH AMERICA ANSI
LANE 1 ORDER
PACK, ROLL ON ROLL OFF-TRUCK
STORAGE PROTECTION (DOMESTIC)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone