Caterpillar 349FL

Caterpillar 349FL

Price
180,000 USD
Year
2016
Working hours
5205 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00568
Unit Number1147507
Catalog NumberCU4364385
Manufacturing Year2016
Hours5205 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$ 180,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • YesTaken 10-5-2018 @ 5200 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • GoodScreen
  • Good
  • Good
  • Good
safety items
  • YesROPS ISO 2008
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • YesTravel alarm
  • Yes
  • No
  • Yes
  • YesROPS ISO 2008
  • 100%
  • 75%
  • Good73 ambient - 48 vent
  • Good
  • Good
  • Good
  • Good
  • GoodMonitor
  • Good
  • Good72 ambient 98 vent
  • Good
  • Good5205 hrs
  • Good
  • GoodInstalled October 2018
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • GoodServiced 10-5-2018 @ 5200 hrs
  • Good
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • GoodPerformed service 10-5-2018 @ 5200 hrs
  • Good
  • GoodTurbo
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • YesNo bottle installed
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Both at full mark
  • Good
  • FairSettles over time
  • Good
  • GoodServiced 10-5-2018 @ 5200 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • 22ft 8in
  • Good
  • Good
  • Good
stick
  • 12ft 10in
  • Good
  • Good
  • Good
bucket
  • No
  • CAT
  • bucket off machine for transport reasons
  • No coupler on machine
  • MHY01644
  • 72 inch, 3.52 yd3
  • FairWear present
  • FairWorn
  • FairWorn
  • FairWear present
  • FairWorn
  • FairAll showing wear - mixed set
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonGood
Carrier RollersGood per measurement
IdlersUneven wear
Link Part Number305-9363
LinksUneven wear present
Pins & Bushings (External)Fair - uneven wear
Pins & Bushings (Internal)Good per measurement
SegmentsWear present
Track Shoes36 inch
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1771772424
Carrier Rollers Rear1771772424
Idlers Front24.5Uneven wear55
Idlers RearN/AN/A
Links126124.53045
Pins & Bushings (External)7070.56345
Pins & Bushings (Internal)86586511
Segments218220
Track Roller 123233030
Track Roller 222212010
Track Roller 3RGRG
Track Roller 421.5231530
Track Roller 5RGRG
Track Roller 62221.52015
Track Roller 7RGRG
Track Roller 822232030
Track Roller 923233030
Track Shoes (Width)30.530.51818
comments, misc. repairs, general remarks
  • Retail Fair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone