Caterpillar 349FL

Caterpillar 349FL

Price
215,000 USD
Year
2015
Working hours
10733 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00320
Catalog NumberCU2151023
Manufacturing Year2015
Hours10733 h
CountryUnited States
LocationMarquette, WI
Pricing
Price Excluding Tax$215,000
Tax-
Price Including Tax-
Features
Additional InformationWasher, Windshield Upper/lower, Product Link, Satellite Pl321, Lighting, Cab (Halogen), Camera, Rear View, Cooling, High Ambient, Guard, Bottom, Heavy Duty, Instructions, Ansi Fg(outside), Instructions, Ansi (Cab), Cover, Fender, Standard, Cover, Upper, Standard, Counterweight, 19,840 Lbs, Changer,hand Ctrl 2-Way (Ansi), Pack, Roll On Roll Off-Truck,

BATTERY HEAVY DUTY
BKT CYL/LINKAGE W/ LIFT PKG
CAB 70/30 PKG
COLD WEATHER START PKG (NACD)
GUARD TRACK GUIDING CENTER
AIR CLEANER STANDARD
IDLERS STANDARD
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
PANEL STD START SWITCH
REACH 22'8" BOOM PKG
REGIONAL PKG (ADSD-N/CANADA)
SEAT H-BACK W/HEATERS/AIR
TRACK 36" TG GLT (FG)
HEATER JACKET WATER
LINES PILOT BOOM STD
RECEPTACLE JUMP START
MAIN LINES BUCKET STD/UQC
STICK REACH 11' TB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone