Caterpillar 349FL

Caterpillar 349FL

Price
385,000 USD
Year
2016
Working hours
4766 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00662
Unit NumberHPD00662
Catalog NumberCU4342787
Manufacturing Year2016
Hours4766 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$385,000
Tax-
Price Including Tax-
Features
Additional InformationGUARD, BOTTOM, HEAVY DUTY
LIGHTING, CAB (HALOGEN)
AIR CLEANER, STANDARD
CAMERA, REAR VIEW
CHANGER,HAND CTRL 2-WAY (ANSI)
BUCKET-GDC, 74" 4.04 YD3 (TB)
COLD WEATHER START PKG
CAB 70/30 PKG
PANEL, STD START SWITCH
TRACK, 36" TG GLT (FG)
STICK, REACH 12'10" TB
LIGHTS, HALOGEN, R/M-BOOM
ROLLERS, SINGLE FLANGE, LC-FG
WASHER, WINDSHIELD UPPER/LOWER
GUARD, SWIVEL (FG)
REACH 22'8" BOOM PKG
LANE 2 ORDER
STORAGE PROTECTION (DOMESTIC)
IDLERS, STANDARD
PACK, ROLL ON ROLL OFF-TRUCK
SEAT, H-BACK, W/HEATER,S/AIR
LINES, PILOT, BUCKET, STD/UQC
JOYSTICK STANDARD STP PKG
WIPER-RADIAL, 70/30 W/LOWER
FAN, VARIABLE SPEED
LINES, PILOT, BOOM, STD
BKT R-CYL/LKG W/LIFT PKG
CERT EMISSIONS, EPA/EU
COVER, FENDER, STANDARD
GUARD, TRACK GUIDING, CENTER
INSTRUCTIONS, ANSI (CAB)
UPPER COVER, STANDARD
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, AM-N
COUNTERWEIGHT, 19,840LBS
DECALS, EXTERIOR ANSI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone